For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-ABBLV 2 - Blow-off safety valves G 1/4
Bill of material
K-07302196
DES
Identifier
K-07302196
GEW
Thread G
1/4
A
Set pressure
3 - 7 bar
C
27 mm
D
7 mm
SW
16 mm
DO
3 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.